Variants TP 50-160/2 A-G-A-RUUE-GX2
Specifications
Others | |
---|---|
DOE Pump Energy Index CL: | 0.91 |
Gross weight: | 38.1 kg |
Shipping volume: | 0.066 m³ |
Country code: | Namreg |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -25 .. 60 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Range of ambient temperature: | -30 .. 60 °C |
Maximum operating pressure: | 10 bar |
Flange standard: | USA |
Pipe connection: | 2" |
Technical | |
---|---|
Rated flow: | 21 m³/h |
Rated head: | 12 m |
Actual impeller diameter: | 87 mm |
Primary shaft seal: | RUUE |
Approvals on motor nameplate: | CE,CURUS,IE3,EAC |
Curve tolerance: | ISO9906:2012 3B2 |
Pump No: | 96405265 |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-JL1040 |
: | ASTM 25 B |
Impeller: | Stainless steel |
: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Electrical data | |
---|---|
Motor type: | 80BA |
Rated power - P2: | 1.1 kW |
KVA code: | G |
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 208-230YY/460Y V |
Service factor: | 1.15 |
Rated current: | 4,70-4,60/2,30 A |
Load current: | 5,2-5,1/2,55 A |
Cos phi - power factor: | 0.84-0.75 |
Rated speed: | 3450-3480 rpm |
Motor efficiency at full load: | 84.0 % |
Motor efficiency at 3/4 load: | 81.0 % |
Motor efficiency at 1/2 load: | 78.5 % |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Motor No: | 85900704 |
Product name: | TP 50-160/2 A-G-A-RUUE-GX2 |
Product No: | 49Z90257 |
EAN number: | 5700831557548 |
Price: |