Variants UPM3 25-40 130 AZA
Specifications
Others | |
---|---|
Energy (EEI): | 0.20 |
Net weight: | 1.88 kg |
Gross weight: | 2.24 kg |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 2 .. 110 °C |
Selected liquid temperature: | 60 °C |
Density: | 983.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 70 °C |
Maximum operating pressure: | 10 bar |
Port-to-port length: | 130 mm |
Technical | |
---|---|
Maximum head: | 40 dm |
TF class: | 110 |
Approvals: | CE,VDE |
Materials | |
---|---|
Pump housing: | Cast iron |
Impeller: | PES 30% GF |
Controls | |
---|---|
Pos term box: | 9H |
Electrical data | |
---|---|
Power input - P1: | 2 .. 25 W |
Mains frequency: | 50 Hz |
Rated voltage: | 1 x 230 V |
Maximum current consumption: | 0.04 .. 0.29 A |
Enclosure class (IEC 34-5): | IP44 |
Thermal protec: | ELEC |
Product name: | UPM3 25-40 130 AZA |
Product No: | 59C90102 |
EAN number: | 5713830177709 |
Price: |