Variants UP 25-55 B 180
Specifications
Others | |
---|---|
Net weight: | 2.5 kg |
Gross weight: | 2.7 kg |
Shipping volume: | 0.004 m³ |
Norwegian NRF no.: | 9043032 |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -25 .. 110 °C |
Selected liquid temperature: | 60 °C |
Density: | 983.2 kg/m³ |
Installation | |
---|---|
Amb. max at 80 dgr C liquid: | 80 °C |
Maximum operating pressure: | 10 bar |
Pipe connection: | G 1 1/2 |
Pressure rating: | PN 10 |
Port-to-port length: | 180 mm |
Technical | |
---|---|
Speed no: | 1 |
Head max: | 55 dm |
TF class: | 110 |
Approvals on nameplate: | CE |
Materials | |
---|---|
Pump housing: | Bronze |
: | DIN W.-Nr. 2.1176.01 |
Impeller: | Composite, PES/PP |
Controls | |
---|---|
Pos term box: | 9H |
Electrical data | |
---|---|
Max. power input: | 130 W |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 400 V |
Current in speed 3: | 0.32 A |
Enclosure class (IEC 34-5): | IP42 |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Thermal protec: | external |
Product name: | UP 25-55 B 180 |
Product No: | 52004490 |
EAN number: | 5700311360514 |
Price: |