- {{ item.label }}
- {{ item.data }} {{ item.additionaldata }}
Activated carbon filter for low-flow requirements
The ACM series is our most compact range of activated carbon filters, designed for the efficient removal of chlorine, organic substances, taste and odour from water. With flow capacities from 0.1 to 2.2 m³/h, the ACM is ideal for small-scale water treatment systems or individual process lines.
Engineered for reliability
The ACM series combines compact design with intelligent automation to deliver reliable filtration for small-scale water treatment systems. Equipped with a 5-cycle valve and compatible with the SE10 control panel, the ACM ensures smooth operation across filtration, backwash, rinse and service modes. With corrosion-resistant coated vessels as standard, the ACM is built to perform in demanding environments.
Higher flow demands?
If your water treatment requirements exceed the capacity of the compact ACM series, the ACH series provides the same reliable design, with flow capacities up to 7.4 m³/h.
Hoe kunnen we je helpen?
Of je nu een product wilt kopen of gewoon advies wilt van een Grundfos-expert, we helpen je graag om je waterbehandelingsoplossing optimaal te benutten! Neem contact met ons op voor support