- {{ item.label }}
- {{ item.data }} {{ item.additionaldata }}
Automated pressure filtration for optimized performance
The TFB pressure filter is an automatically operated filtration system designed for flow rates between 10 and 100 m³/h, making it ideal for medium to large-scale water supplies, municipal installations and industrial facilities. It ensures continuous and reliable operation with minimal operator intervention, supporting stable water quality and efficient process integration.
Durable construction for a reliable operation
Engineered for safe and user-friendly automatic operation, this pressure filter features a modular design for flexible configuration, allowing customization to meet specific process requirements and site conditions. A specially designed nozzle plate ensures uniform distribution of air and rinse water during backwash, optimizing filter media performance and supporting high filtration capacity.
Built-in nozzle plate for better perfomance
The TFB pressure filter features a specially designed nozzle plate that ensures uniform water distribution across the filter media, supporting both effective filtration and efficient backwashing.
This optimized flow reduces the frequency of backwash cycles and extends the lifespan of the filter media, resulting in longer service intervals and lower maintenance requirements.
Reliable drinking water treatment
A Danish waterworks treats groundwater from local wells using two filter lines, each equipped with two TFB pressure filters handling a total flow of 2 × 100 m³/h. The fully automated system removes iron, manganese and ammonium, ensuring consistently high drinking water quality for municipal supply. Continuous monitoring and UV disinfection provide 24/7 protection, making the facility a benchmark in modern water treatment.
Looking for a manual pressure filtration solution?
For installations where automation isn’t required, the Grundfos TF delivers the same robust pressure filter technology and high filtration efficiency as the TFB – but in a manual version.
Ideal for systems with easy maintenance access, it provides a cost-efficient, low-maintenance solution with the same durable performance. The TF is also a great choice when operators prefer direct control over flushing and maintenance, ensuring flexibility and reliable performance.
Documentatie
Hoe kunnen we je helpen?
Of je nu een product wilt kopen of gewoon advies wilt van een Grundfos-expert, we helpen je graag om je waterbehandelingsoplossing optimaal te benutten! Neem contact met ons op voor support