Variants AP10.65.21.3
Specifications
Others | |
---|---|
Net weight: | 27 kg |
Liquid | |
---|---|
Liquid temperature range: | 0 .. 40 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Pump outlet: | R 2 1/2 |
Maximum installation depth: | 10 m |
Inst dry/wet: | S |
Technical | |
---|---|
Maximum flow: | 17.2 l/s |
Max flow: | 17.2 l/s |
Head max: | 21 m |
Type of impeller: | OPEN |
Maximum particle size: | 10 mm |
Model: | A |
Materials | |
---|---|
Pump housing: | Cast iron |
: | DIN W.-Nr. 0.6025 |
: | ASTM 35 B |
Impeller: | Cast iron |
: | DIN W.-Nr. 0.6025 |
: | ASTM 35 B |
Controls | |
---|---|
Control box: | control box included |
Electrical data | |
---|---|
Power input - P1: | 2.5 kW |
P2: | 2.1 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 400 V |
Rated current: | 4.5 A |
Cos phi - power factor: | 0.84 |
Rated speed: | 2800 rpm |
Enclosure class (IEC 34-5): | IP68 |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Thermal protec: | external |
Length of cable: | 10 m |
Type of cable plug: | NONE |
Product name: | AP10.65.21.3 |
Product No: | 96001362 |
EAN number: | 5708601053030 |
Price: |