Variants CR 120-5-2 A-F-A-V-HBQV
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.70 |
Net weight: | 727 kg |
Gross weight: | 886 kg |
Shipping volume: | 2.08 m³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 0 .. 90 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 55 °C |
Maximum operating pressure: | 30 bar |
Max pressure at stated temp: | 30 bar / 90 °C |
: | 30 bar / 0 °C |
Type of connection: | DIN |
Size of inlet connection: | DN 125 |
Size of outlet connection: | DN 125 |
Pressure rating for connection: | PN 40 |
Flange size for motor: | FF500 |
Connect code: | F |
Technical | |
---|---|
Pump speed on which pump data are based: | 3573 rpm |
Rated flow: | 144 m³/h |
Rated head: | 150 m |
Maximum head: | 187.7 m |
Stages: | 5 |
Impellers: | 5 |
Number of reduced-diameter impellers: | 2 |
Low NPSH: | N |
Pump orientation: | Vertical |
Shaft seal arrangement: | Single |
Code for shaft seal: | HBQV |
Approvals on nameplate: | CE, EAC |
Curve tolerance: | ISO9906:2012 3B |
Pump version: | A |
Model: | A |
Materials | |
---|---|
Base: | Cast iron |
: | EN 1563 EN-GJS-500-7 |
: | ASTM A536 80-55-06 |
Impeller: | Stainless steel |
: | EN 1.4301 |
: | AISI 304 |
Material code: | A |
Code for rubber: | V |
Bearing: | SIC |
Support bearing: | Graflon |
Bearing: | SIC |
Controls | |
---|---|
Frequency converter: | NONE |
Electrical data | |
---|---|
Motor standard: | IEC |
Motor type: | SIEMENS |
IE Efficiency class 2.nd value: | IE3 - IE2 [NEMA Premium / IE3 60Hz] |
Rated power - P2 2.nd value: | 75 kW [84 kW] |
Power (P2) required by pump: | 75 kW |
Mains frequency: | 60 Hz |
Rated voltage 2.nd value: | 3 x 220-240D/380-420Y V [3 x 255-277D/440-480Y V] |
Rated current: | 235-215/135-122 A [225-207/130-120 A] |
Starting current: | 550-550 % [680-680 %] |
Cos phi - power factor: | 0.90 |
Rated speed: | 3570 rpm [3575 rpm] |
Efficiency 2.nd value: | IE3 94,1% [IE2 94,5%] |
Motor efficiency at full load 2.nd value: | 94.1-94.1 % [94.5-94.5 %] |
Motor efficiency at 3/4 load 2.nd value: | 94.2-94.2 % [94.4-94.4 %] |
Motor efficiency at 1/2 load: | 93.5-93.5 % |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | 55 Dust/Jetting |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Motor No: | 81U05340 |
Product name: | CR 120-5-2 A-F-A-V-HBQV |
Product No: | 95922245 |
EAN number: | 5700838934540 |
Price: |