Variants CR 16-30 A-F-A-E-BUBE
Specifications
Others | |
---|---|
Net weight: | 64 kg |
Gross weight: | 68 kg |
Shipping volume: | 0.11 m³ |
Sales region: | Australia |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -15 .. 120 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 60 °C |
Max pressure at stated temp: | 16 bar / 120 °C |
Type of connection: | DIN |
Size of inlet connection: | DN 50 |
Pressure rating for connection: | PN 16 / PN 25 |
Flange size for motor: | F130 |
Connect code: | F |
Technical | |
---|---|
Pump speed on which pump data are based: | 2900 rpm |
Rated flow: | 16 m³/h |
Rated head: | 34.4 m |
Stages: | 3 |
Impellers: | 3 |
Low NPSH: | N |
Code for shaft seal: | BUBE |
Pump No: | 33500003 |
Pump version: | A |
Model: | B |
Materials | |
---|---|
Base: | Cast iron |
: | EN-JL1030 |
: | 25 B |
Impeller: | Stainless steel |
: | EN 1.4301 |
: | AISI 304 |
Material code: | A |
Code for rubber: | E |
Electrical data | |
---|---|
Motor type: | 112MB |
IE Efficiency class: | IE2 |
Rated power - P2: | 3 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 220-240 D/380-415 Y V |
Rated current: | 10.4/5.95 A |
Starting current: | 970-1070 % |
Cos phi - power factor: | 0.88-0.85 |
Rated speed: | 2910-2930 rpm |
Efficiency: | IE2 84,6% |
Motor efficiency at full load: | 84.6 % |
Motor efficiency at 3/4 load: | 88.5 % |
Motor efficiency at 1/2 load: | 88 % |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Motor No: | 85D05810 |
Product name: | CR 16-30 A-F-A-E-BUBE |
Product No: | 96509006 |
EAN number: | 5700396461595 |
Price: |