Variants CR 5-18 A-A-A-E-HUBE
Specifications
Others | |
---|---|
Net weight: | 57.6 kg |
Gross weight: | 61.6 kg |
Shipping volume: | 0.12 m³ |
Sales region: | Australia |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 0 .. 120 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 60 °C |
Max pressure at stated temp: | 16 bar / 120 °C |
Type of connection: | OVAL |
Size of inlet connection: | Rp 1 1/4 |
Flange size for motor: | FT130 |
Connect code: | A |
Technical | |
---|---|
Pump speed on which pump data are based: | 2900 rpm |
Rated flow: | 5.7 m³/h |
Rated head: | 93 m |
Maximum head: | 123 m |
Stages: | 18 |
Impellers: | 18 |
Low NPSH: | N |
Code for shaft seal: | HUBE |
Approvals on nameplate: | CE |
Pump version: | A |
Model: | A |
Materials | |
---|---|
Base: | Cast iron |
: | EN-JL1030 |
: | A48-30 B |
Impeller: | Stainless steel |
: | EN 1.4301 |
: | AISI 304 |
Material code: | A |
Code for rubber: | E |
Electrical data | |
---|---|
Motor type: | 112MB |
IE Efficiency class: | IE2 |
Rated power - P2: | 3 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 220-240 D/380-415 Y V |
Rated current: | 10.4/5.95 A |
Starting current: | 970-1070 % |
Cos phi - power factor: | 0.88-0.85 |
Rated speed: | 2910-2930 rpm |
Efficiency: | IE2 84,6% |
Motor efficiency at full load: | 84.6 % |
Motor efficiency at 3/4 load: | 88.5 % |
Motor efficiency at 1/2 load: | 88 % |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Motor No: | 85D05810 |
Product name: | CR 5-18 A-A-A-E-HUBE |
Product No: | 96509070 |
EAN number: | 5700396464541 |
Price: |