Variants CRN 120-3-1 A-F-A-E-HQQE
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.70 |
Net weight: | 471 kg |
Gross weight: | 548 kg |
Shipping volume: | 1.32 m³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -40 .. 120 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 55 °C |
Maximum operating pressure: | 30 bar |
Max pressure at stated temp: | 30 bar / 120 °C |
: | 30 bar / -40 °C |
Type of connection: | DIN |
Size of inlet connection: | DN 125 |
Size of outlet connection: | DN 125 |
Pressure rating for connection: | PN 40 |
Flange size for motor: | FF400 |
Connect code: | F |
Technical | |
---|---|
Pump speed on which pump data are based: | 3565 rpm |
Rated flow: | 144 m³/h |
Rated head: | 89.6 m |
Maximum head: | 116.4 m |
Stages: | 3 |
Impellers: | 3 |
Number of reduced-diameter impellers: | 1 |
Low NPSH: | N |
Pump orientation: | Vertical |
Shaft seal arrangement: | Single |
Code for shaft seal: | HQQE |
Approvals on nameplate: | CE, EAC,ACS |
Curve tolerance: | ISO9906:2012 3B |
Pump version: | A |
Model: | A |
Materials | |
---|---|
Base: | Stainless steel |
: | EN 1.4408 |
: | AISI 316 |
Impeller: | Stainless steel |
: | EN 1.4401 |
: | AISI 316 |
Material code: | A |
Code for rubber: | E |
Bearing: | SIC |
Support bearing: | Graflon |
Bearing: | SIC |
Controls | |
---|---|
Frequency converter: | NONE |
Electrical data | |
---|---|
Motor standard: | IEC |
Motor type: | SIEMENS |
IE Efficiency class: | NEMA Premium / IE3 60Hz |
Rated power - P2 2.nd value: | 45 kW [51 kW] |
Power (P2) required by pump: | 45 kW |
Mains frequency: | 60 Hz |
Rated voltage 2.nd value: | 3 x 380-420D/660-725Y V [3 x 440-480D V] |
Rated current: | 81,0-73,0/47,0-43,0 A [79.0-74.0 A] |
Starting current: | 560-560 % [680-680 %] |
Cos phi - power factor: | 0.90 |
Rated speed: | 3550 rpm [3560 rpm] |
Efficiency: | IE3 93,6% |
Motor efficiency at full load: | 93.6-93.6 % |
Motor efficiency at 3/4 load 2.nd value: | 94.2-94.2 % [93.9-93.9 %] |
Motor efficiency at 1/2 load 2.nd value: | 94.3-94.3 % [93.6-93.6 %] |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | 55 Dust/Jetting |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Motor No: | 81U15336 |
Product name: | CRN 120-3-1 A-F-A-E-HQQE |
Product No: | 95922250 |
EAN number: | 5700838934595 |
Price: |