Variants DME 375-10 B
Specifications
Liquid | |
---|---|
Pumped liquid: | Water |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum operating pressure: | 10 bar |
Pump inlet: | THREADED RP 1 1/4" |
Pump outlet: | THREADED RP 1 1/4" |
Technical | |
---|---|
Max stroke rate: | 160 1/min |
Max. capacity: | 375 l/h |
Approvals on nameplate: | CE,EAC |
Anti-cavitation: | function integrated |
Venting valve: | integrated in pump housing |
Valve: | SPRING LOADED |
Materials | |
---|---|
Pump housing: | PVDF |
Valve ball: | Stainless steel 1.4401 |
Gasket: | PTFE |
Controls | |
---|---|
Control variant: | B |
Control panel: | front |
Level control: | not integrated |
Pulse control: | not integrated |
Batch (puls): | not integrated |
4-20 mA control: | not integrated |
Capacity limit: | max. capacity limitation function integrated |
Batch (timer): | not integrated |
Other in/output: | no |
Electrical data | |
---|---|
Power input - P1: | 240 W |
Mains frequency: | 50 Hz |
Rated voltage: | 1 x 100-240 V |
Rated current: | 2.4-1 A |
Type of cable plug: | UK |
Product name: | DME 375-10 B |
Product No: | 95918267 |
EAN number: | 5700838667233 |
Price: |