Variants DME 940-4 AR
Specifications
Liquid | |
---|---|
Pumped liquid: | Water |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum operating pressure: | 4 bar |
Pump inlet: | THREADED RP 1 1/4" |
Pump outlet: | THREADED RP 1 1/4" |
Technical | |
---|---|
Max stroke rate: | 160 1/min |
Max. capacity: | 940 l/h |
Approvals on nameplate: | CE, EAC, WEEE, CN ROHS |
Anti-cavitation: | function integrated |
Venting valve: | integrated in pump housing |
Valve: | SPRING LOADED |
Materials | |
---|---|
Pump housing: | Stainless steel 1.4401 |
Valve ball: | Stainless steel 1.4401 |
Gasket: | FKM |
Controls | |
---|---|
Control variant: | AR |
Control panel: | front |
Level control: | input for dual-level sensor or external start/stop integrated |
Pulse control: | input for pulse control integrated |
Batch (puls): | puls-based batch function integrated |
4-20 mA control: | input for analog 4-20 mA control integrated |
Capacity limit: | max. capacity limitation function integrated |
Batch (timer): | timer-based batch function integrated |
Other in/output: | ALARM RELAY |
Electrical data | |
---|---|
Power input - P1: | 240 W |
Mains frequency: | 50 Hz |
Rated voltage: | 1 x 100-240 V |
Rated current: | 2.4-1 A |
Type of cable plug: | SCHWEIZ |
Product name: | DME 940-4 AR |
Product No: | 95918631 |
EAN number: | 5700838670875 |
Price: |