Variants EF 33
Specifications
Others | |
---|---|
Sales region: | Namreg |
Liquid | |
---|---|
Liquid temperature range: | 0 .. 40 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Pump outlet: | 2" NPT |
Inst dry/wet: | S |
Technical | |
---|---|
Maximum flow: | 5.42 l/s |
Max flow: | 5.42 l/s |
Head max: | 10 m |
Type of impeller: | SEMI OPEN |
Maximum particle size: | 19.05 mm |
Approvals on nameplate: | UL, CUL Listed |
Curve tolerance: | ANSI/HI 11.6:2012 Grade 3B |
Materials | |
---|---|
Pump housing: | Amodel 1125 HS / Propylene |
Impeller: | Ryton BR111 |
Controls | |
---|---|
Level switch: | float switch |
Electrical data | |
---|---|
Power input - P1: | 830 W |
Mains frequency: | 60 Hz |
Rated voltage: | 1 x 230 V |
Rated speed: | 1640 rpm |
Motor protec: | CONTACT |
Thermal protec: | internal |
Length of cable: | 3 m |
Product name: | EF 33 |
Product No: | 96001473 |
EAN number: | 5700394609807 |
Price: |