Variants Hydro 2000 MF 3 CR10-12,PFU
Specifications
Others | |
---|---|
Basis plant: | Y |
Net weight: | 321 kg |
Language: | GB |
Product range: | International |
Epstan version: | V4.0503 |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 5 .. 70 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum operating pressure: | 16 bar |
Maximum permissible inlet pressure: | 3.9 bar |
Pump inlet: | Rp 2 1/2" |
Pump outlet: | Rp 2 1/2" |
Technical | |
---|---|
Maximum flow: | 39 m³/h |
Max flow: | 39 m³/h |
Min flow system: | 5 m³/h |
Max flow system: | 26 m³/h |
Head max: | 121 m |
Impellers main: | 12 |
Main pump name: | CR10-12 |
Main pump No: | 96501233 |
Number of pumps: | 3 |
Non-ret. valve: | at suction side |
Controls | |
---|---|
Control type: | MF |
Operation unit: | PFU |
Electrical data | |
---|---|
Power (P2) main pump: | 4 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 3x400 V, 50 Hz, PE V |
Rated voltage main pump: | 3 x 400 V |
Starting main: | direct-on-line |
Rated current of system: | 24 A |
Enclosure class (IEC 34-5): | IP54 |
Mains cable size: | L1, L2, L3, PE: 4x4 .. 6 mm2 |
Radio interference supression: | IEC/CISPR 11-1B |
Tank | |
---|---|
Diaphragm tank: | No |
Product name: | Hydro 2000 MF 3 CR10-12,PFU |
Product No: | 96510449 |
Price: |