Variants Hydro 2000 MF 4 CR10-8,PFU
Specifications
Others | |
---|---|
Basis plant: | Y |
Net weight: | 549 kg |
Language: | GB |
Product range: | International |
Epstan version: | V4.0503 |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 5 .. 70 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum operating pressure: | 16 bar |
Maximum permissible inlet pressure: | 4.1 bar |
Flange standard: | DIN |
Pump inlet: | DN 80 |
Pump outlet: | DN 80 |
Pressure rating: | PN 10 |
Technical | |
---|---|
Maximum flow: | 64 m³/h |
Max flow: | 64 m³/h |
Min flow system: | 6 m³/h |
Max flow system: | 48 m³/h |
Head max: | 119 m |
Impellers main: | 8 |
Main pump name: | CR10-8 |
Main pump No: | 96503421 |
Number of pumps: | 4 |
Non-ret. valve: | at suction side |
Controls | |
---|---|
Control type: | MF |
Operation unit: | PFU |
Electrical data | |
---|---|
Power (P2) main pump: | 5.5 kW |
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 3x380 V, 60 Hz, PE V |
Rated voltage main pump: | 3 x 380 V |
Starting main: | star/delta |
Rated current of system: | 42 A |
Enclosure class (IEC 34-5): | IP54 |
Mains cable size: | L1, L2, L3, PE: 4x10 .. 16 mm2 |
Radio interference supression: | IEC/CISPR 11-1B |
Tank | |
---|---|
Diaphragm tank: | No |
Product name: | Hydro 2000 MF 4 CR10-8,PFU |
Product No: | 96514070 |
Price: |