Variants Hydro Multi-S G 2CH2-60 1x230/50hz,N,PE
Specifications
Others | |
---|---|
Net weight: | 45 kg |
Gross weight: | 70 kg |
Language: | GB |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 5 .. 70 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum operating pressure: | 10 bar |
Maximum permissible inlet pressure: | 2 bar |
Flange standard: | DIN 2999-1 |
Earth connection: | N, PE |
Technical | |
---|---|
Min flow system: | 0 m³/h |
Max flow system: | 7 m³/h |
Head max: | 56 m |
Pump name: | CH2-60 |
Number of pumps: | 2 |
Electrical data | |
---|---|
Mains frequency: | 50 Hz |
Rated voltage: | 1 x 230 V |
Rated current: | 7.4 A |
Enclosure class (IEC 34-5): | IP54 |
Product name: | Hydro Multi-S G 2CH2-60 1x230/50hz,N,PE |
Product No: | 95922952 |
Price: |