Variants MTR 1S-19/19 A-M-A-HUUV
Specifications
Others | |
---|---|
Terminal box position: | 6 |
Minimum efficiency index, MEI ≥: | 0.67 |
Net weight: | 13.8 kg |
Gross weight: | 17.4 kg |
Shipping volume: | 0.08 m³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -10 .. 90 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 60 °C |
Maximum operating pressure: | 25 bar |
Max pressure at stated temp: | 25 bar / 90 °C |
Type of connection: | Square / Rp |
Size of outlet connection: | 1 1/4 inch |
Immersion depth: | 466 mm |
Flange size for motor: | FT85 |
Connect code: | M |
Technical | |
---|---|
Pump speed on which pump data are based: | 2834 rpm |
Rated flow: | 15 l/min |
Rated head: | 73.2 m |
Chambers: | 19 |
Impellers: | 19 |
Number of reduced-diameter impellers: | 0 |
Drainage back to tank: | N |
Pump orientation: | Vertical |
Code for shaft seal: | HUUV |
Curve tolerance: | ISO9906:2012 3B |
Pump version: | A |
Model: | A |
Materials | |
---|---|
Pump head: | Cast iron |
: | EN 1561 EN-GJL-200 |
: | ASTM A48-25B |
Impeller: | Stainless steel |
: | EN 1.4301 |
: | AISI 304 |
Material code: | A |
Controls | |
---|---|
Frequency converter: | NONE |
Electrical data | |
---|---|
Motor standard: | IEC |
Motor type: | 71B |
IE Efficiency class: | IE3 |
Rated power - P2: | 0.55 kW |
Mains frequency: | 50 Hz |
Suitable for 50/60 Hz: | N |
Rated voltage: | 3 x 200-220D/346-380Y V |
Rated current: | 2.75/1.58 A |
Starting current: | 480-520 % |
Cos phi - power factor: | 0.80-0.70 |
Rated speed: | 2830-2850 rpm |
Efficiency: | IE3 77,8% |
Motor efficiency at full load: | 77.8 % |
Motor efficiency at 3/4 load: | 81.5 % |
Motor efficiency at 1/2 load: | 79.5 % |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | 55 Dust/Jetting |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Motor No: | 85325103 |
Product name: | MTR 1S-19/19 A-M-A-HUUV |
Product No: | 96515165 |
EAN number: | 5700396718620 |
Price: |