Variants MTR 20-2/1 A-W-A-HUUV
Specifications
Others | |
---|---|
Terminal box position: | 6 |
Minimum efficiency index, MEI ≥: | 0.70 |
Net weight: | 33.9 kg |
Gross weight: | 37.2 kg |
Shipping volume: | 0.07 m³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -10 .. 90 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 60 °C |
Maximum operating pressure: | 25 bar |
Max pressure at stated temp: | 25 bar / 90 °C |
Type of connection: | G internal thread |
Size of outlet connection: | 2 inch |
Immersion depth: | 178 mm |
Flange size for motor: | FT115 |
Connect code: | W |
Technical | |
---|---|
Pump speed on which pump data are based: | 3501 rpm |
Rated flow: | 422 l/min |
Rated head: | 15.7 m |
Chambers: | 2 |
Impellers: | 1 |
Number of reduced-diameter impellers: | 0 |
Drainage back to tank: | N |
Pump orientation: | Vertical |
Code for shaft seal: | HUUV |
Curve tolerance: | ISO9906:2012 3B |
Pump version: | A |
Model: | A |
Materials | |
---|---|
Pump head: | Cast iron |
: | EN 1561 EN-GJL-200 |
: | ASTM A48-25B |
Impeller: | Stainless steel |
: | EN 1.4301 |
: | AISI 304 |
Material code: | A |
Controls | |
---|---|
Frequency converter: | NONE |
Electrical data | |
---|---|
Motor standard: | IEC |
Motor type: | 90SF |
IE Efficiency class: | NEMA Energy / IE2 60Hz / NRC |
Rated power - P2: | 2.2 kW |
Mains frequency: | 60 Hz |
Suitable for 50/60 Hz: | N |
Rated voltage: | 3 x 220-277D/380-480Y V |
Rated current: | 8,00-7,25/4,60-4,20 A |
Starting current: | 680-940 % |
Cos phi - power factor: | 0.90-0.80 |
Rated speed: | 3460-3520 rpm |
Efficiency: | IE2 85,5% |
Motor efficiency at full load: | 85.5 % |
Motor efficiency at 3/4 load: | 87.1 % |
Motor efficiency at 1/2 load: | 87.2 % |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | 55 Dust/Jetting |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Motor No: | 85D01908 |
Product name: | MTR 20-2/1 A-W-A-HUUV |
Product No: | 96515608 |
EAN number: | 5700396728407 |
Price: |