Variants APLD.81.17.3
Specifications
Others | |
---|---|
Net weight: | 74 kg |
Norwegian NRF no.: | 9045551 |
Liquid | |
---|---|
Liquid temperature range: | 0 .. 40 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Pump inlet: | DN 100 |
Pump outlet: | DN 80 |
Inlet level for pipe connection: | 180 mm |
Technical | |
---|---|
Maximum flow: | 15.3 l/s |
Max flow: | 15.3 l/s |
Head max: | 8.5 m |
Type of impeller: | VORTEX |
Maximum particle size: | 70 mm |
Number of pumps: | 2 |
Materials | |
---|---|
Pump housing: | Polyethylene |
Impeller: | Cast iron |
: | EN-JL1040 |
: | ASTM 35 B |
Tank: | Polyethylene |
Controls | |
---|---|
Type of control box: | LCD 102 |
Electrical data | |
---|---|
Power input - P1: | 2 x 2.3 kW |
P2: | 1.7 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 230 V |
Rated current: | 7.7 A |
Starting current: | 36 A |
Cos phi - power factor: | 0.75 |
Rated speed: | 1450 rpm |
Enclosure class (IEC 34-5): | IP68 |
Insulation class (IEC 85): | F |
Motor protec: | CONTACT |
Thermal protec: | external |
Tank | |
---|---|
Total volume of tank(s): | 120 l |
Effective volume of tank(s): | 65 l |
Product name: | APLD.81.17.3 |
Product No: | 96002079 |
EAN number: | 5700390477899 |
Price: |