Variants SIEMENS 160M
Specifications
Others | |
---|---|
Net weight: | 82 kg |
Colour/Type: | Black |
Installation | |
---|---|
Range of ambient temperature: | -20 .. 40 °C |
Flange size for motor: | FF300 |
Technical | |
---|---|
Shaft diameter: | 42 mm |
Length of shaft end: | 110 mm |
Approvals on motor nameplate: | CE |
Cooling: | IC 411 |
Cable entry: | 2xM40 blind plug |
Electrical data | |
---|---|
Motor type: | SIEMENS |
Rated power - P2: | 15 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 200-220D/346-380Y V |
Rated current: | 53.0/30.5 A |
Starting current: | 700-700 % |
Cos phi - power factor: | 0.90 |
Rated speed: | 2940 rpm |
Rated full-load torque: | 48.5-48.5 Nm |
Locked-rotor torque: | 250-250 % |
Breakdown torque: | 310-310 % |
Moment of inertia: | 0.051 kg m² |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Tropic protec: | NO |
Thermal protec: | external |
R1: | 0.176 ohm |
R2: | 0.176 ohm |
R3: | 0.176 ohm |
Winding 1: | PHASE 1 |
Winding 2: | PHASE 2 |
Winding 3: | PHASE 3 |
Mount. design. acc. IEC 34-7: | IM B35 |
Cos phi 3/4: | 0.88-0.88 |
Product name: | SIEMENS 160M |
Product No: | 95916127 |
EAN number: | 5700838475777 |
Price: |