Variants SIEMENS 355
Specifications
Others | |
---|---|
Net weight: | 2000 kg |
Colour/Type: | Black |
Installation | |
---|---|
Range of ambient temperature: | -20 .. 40 °C |
Flange size for motor: | FF840 |
Technical | |
---|---|
Shaft diameter: | 95 mm |
Length of shaft end: | 170 mm |
Approvals on motor nameplate: | CE |
Cooling: | IC 411 |
Electrical data | |
---|---|
Motor type: | SIEMENS |
Rated power - P2: | 460 kW |
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 360-400D/630-690Y V |
Rated current: | 870/500 A |
Starting current: | 600-760 % |
Cos phi - power factor: | 0.88-0.86 |
Rated speed: | 1785-1790 rpm |
Rated full-load torque: | 2460-2460 Nm |
Locked-rotor torque: | 150-190 % |
Breakdown torque: | 230-290 % |
Moment of inertia: | 6.8 kg m² |
Number of poles: | 4 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Tropic protec: | NO |
Thermal protec: | external |
R1: | 0.00503 ohm |
R2: | 0.00503 ohm |
R3: | 0.00503 ohm |
Winding 1: | PHASE 1 |
Winding 2: | PHASE 2 |
Winding 3: | PHASE 3 |
Mount. design. acc. IEC 34-7: | IM V1 |
Cos phi 3/4: | 0.86-0.84 |
Product name: | SIEMENS 355 |
Product No: | 95916028 |
EAN number: | 5700838896428 |
Price: |