Variants UPS SOLAR 25-45 180
Specifications
Others | |
---|---|
Net weight: | 2.6 kg |
Gross weight: | 2.8 kg |
Shipping volume: | 0.004 m³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Selected liquid temperature: | 60 °C |
Density: | 983.2 kg/m³ |
Installation | |
---|---|
Range of ambient temperature: | 0 .. 40 °C |
Relative humidity: | 95 % |
Pipe connection: | G 1 1/2 |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-JL1030 |
: | ASTM 30 B |
Impeller: | Composite, PES/PP |
Product name: | UPS SOLAR 25-45 180 |
Product No: | 95906801 |
Price: |