Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

PM 2 - 96848740

Performance curve
Product photo
Dimensional drawing
Motor curve
Wiring diagram
Service parts
3D
Loading..

Show


Download CAD drawings

Service parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: PM 2
      Product No.: 96848740
      EAN: 5700311918777
      Technical 
      Approvals: CE,EAC,WEEE
      Return valve: YES
      Tank volume: 0.026 gal
      Installation 
      Maximum ambient temperature: 122 °F
      Cut-in pressure: 1.5 - 5 bar
      Inlet connect: G1"
      Outlet connect: G1"
      Inlet thread: External
      Outlet thread: External
      Pres. Read-out: YES
      Liquid 
      Liquid temperature range: 32 .. 104 °F
      Electrical data 
      P1 max.: 2000 W
      Main frequency: 50 Hz
      Suitable for 50/60 Hz: YES
      Rated voltage: 1 x 220-240 V
      Maximum current consumption: 10 A
      Enclosure class (IEC 34-5): IP65
      Motor cable: 1.64 ft
      Type of cable plug: SCHUKO
      Mains cable: 4.92 ft
      Controls 
      Dry running protection: YES
      Others 
      Net weight: 3.12 lb
      Gross weight: 4.85 lb
      Shipping volume: 0.35 ft³
      Danish VVS No.: 385549232
      Swedish RSK No.: 5928695
      Finnish LVI No.: 4772013
      Country of origin: IT
      Custom tariff no.: 85371098

      Quotation text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature Language Literature Category Product Type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & Operating Instructions
      Service
      Product Guides
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Loading... Loading
      Error calling service:
      details