Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

11 SQF-2 - 95027335

Performance curve
Product photo
Dimensional drawing
Motor curve
Wiring diagram
Service parts
3D
Loading..

Show


Download CAD drawings

Service parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: 11 SQF-2
      Product No.: 95027335
      EAN: 5700834791802
      Technical 
      Stages: 2
      Approvals on motor nameplate: CE,RCM,EAC
      Approvals on pump nameplate: CE,EAC
      Pump Number: 95027416
      Valve: Y
      Materials 
      Pump: Stainless steel
      Pump: DIN W.-Nr. 1.4301
      Pump: AISI 304
      Impeller: DIN W.-Nr. 1.4301
      Rotor: Stainless steel
      Rotor: DIN W.-Nr. 1.4301
      Rotor: AISI 304
      Stator: Stainless steel / EPDM
      Stator: DIN W.-Nr. 1.4301
      Stator: AISI 304
      Installation 
      Maximum ambient pressure: 217.56 psi
      Pump outlet: 1 1/4 NPT"
      Minimum borehole diameter: 2.99 in
      Liquid 
      Pumped liquid: Water
      Maximum liquid temperature: 104 °F
      Density: 62.29 lb/ft³
      Electrical data 
      Motor type: MSF3
      Power input - P1: 1.4 kW
      Rated voltage AC: 1 x 90-240 V
      Rated voltage DC: 30-300 V
      Rated current: 8.4 A
      Power factor: 1.0
      Rated speed: 500-3600 rpm
      Start. method: DOL
      Enclosure class (IEC 34-5): IP68
      Insulation class (IEC 85): F
      Motor protection: Y
      Thermal protec: INT
      Length of cable: 6.56 ft
      Motor Number: 98163731
      Udc: 300 V
      Udc: 30 V
      Others 
      Minimum efficiency index, MEI ≥: -.--
      Net weight: 18.1 lb
      Gross weight: 22.1 lb
      Shipping volume: 0.85 ft³
      Sales region: North America
      Country of origin: US
      Custom tariff no.: 8413.70.2004

      Quotation text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature Language Literature Category Product Type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & Operating Instructions
      Service
      Product Guides
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Loading... Loading
      Error calling service:
      details