Product name: | Kit, Shaft Seal BUBE 16MM |
Product No: | 495078 |
EAN number: | 5700392168115 |
Technical | |
---|---|
Version: | B-C-D |
Others | |
---|---|
Net weight: | 0.09 kg |
Gross weight: | 0.12 kg |
Shipping volume: | 0.978 cdm3 |
Fits to following products: | UMT/UPT |
Type: | KIT |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|