Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

Adapter A3 1 1/4"x2" PN 10 - 535042

Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: Adapter A3 1 1/4"x2" PN 10
      Product No: 535042
      EAN number: 5700390863722
      Price: 
      Materials 
      Basic: Bronze
      Basic: EN 1982
      Installation 
      Maximum operating pressure: PN 10 bar
      Type of connection: G
      Type of connection: G
      Size of connection: 1 1/4 inch
      Thread standard: EN-ISO 228-1/ISO 7-1
      Adapter extension length: 15 mm
      Number of adapters: 2
      Number of gaskets: 6
      Others 
      Gross weight: 1.08 kg
      Shipping volume: 0.002 m³

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Accessories

      No results
      No results
      All suitable results 
       
      Batch actions:
      Table size:
      Sorting:
      Filter listReset
      Loading... Loading
      Error calling service:
      details