Product name: | Unilift KP 150 M 1 |
Product No: | 011AB100 |
EAN number: | 5700391247224 |
Technical | |
---|---|
Max flow: | 2.36 l/s |
Head max: | 6 m |
Maximum particle size: | 10 mm |
Model: | A |
Materials | |
---|---|
Pump housing: | Stainless steel |
Pump housing: | DIN W.-Nr. 1.4301 |
Pump housing: | AISI 304 |
Impeller: | Stainless steel |
Impeller: | DIN W.-Nr. 1.4031 |
Impeller: | AISI 304 |
Installation | |
---|---|
Pump outlet: | Rp 1 1/4 |
Maximum installation depth: | 2 m |
Liquid | |
---|---|
Liquid temperature range: | 0 .. 35 °C |
Density at selected liquid temperature: | 998.2 kg/m³ |
Electrical data | |
---|---|
Power input - P1: | 320 W |
Mains frequency: | 50 Hz |
Rated voltage: | 1 x 100 V |
Rated current: | 3.5 A |
Capacitor size - run: | 20 µF/250 V |
Enclosure class (IEC 34-5): | IP68 |
Insulation class (IEC 85): | F |
Motor protec: | CONTACT |
Thermal protec: | internal |
Length of cable: | 5 m |
Type of cable plug: | JP |
Others | |
---|---|
Net weight: | 6.5 kg |
Gross weight: | 6 kg |
Shipping volume: | 0.013 m³ |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|