Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

Unilift KP 350 AV 1 - 013N3900

Please note that this is a discontinued product.
Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: Unilift KP 350 AV 1
      Product No: 013N3900
      EAN number: 5700393536623
      Technical 
      Max flow: 3.89 l/s
      Head max: 9 m
      Maximum particle size: 10 mm
      Model: A
      Materials 
      Pump housing: Stainless steel
      Pump housing: DIN W.-Nr. 1.4301
      Pump housing: AISI 304
      Impeller: Stainless steel
      Impeller: DIN W.-Nr. 1.4031
      Impeller: AISI 304
      Installation 
      Pump outlet: Rp 1 1/4
      Maximum installation depth: 10 m
      Liquid 
      Liquid temperature range: 0 .. 50 °C
      Density at selected liquid temperature: 998.2 kg/m³
      Electrical data 
      Power input - P1: 700 W
      Mains frequency: 50 Hz
      Rated voltage: 1 x 220-240 V
      Rated current: 3.2 A
      Capacitor size - run: 8 µF/400 V
      Enclosure class (IEC 34-5): IP68
      Insulation class (IEC 85): F
      Motor protec: CONTACT
      Thermal protec: internal
      Length of cable: 10 m
      Type of cable plug: CH
      Controls 
      Level switch: vertical level switch
      Others 
      Net weight: 8 kg
      Gross weight: 8.3 kg
      Shipping volume: 0.013 m³

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Loading... Loading
      Error calling service:
      details