Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

SP 60-12 - 14B03312

Please note that this is a discontinued product.
Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: SP 60-12
      Product No: 14B03312
      EAN number: 5700391511127
      Price: 
      Technical 
      Pump speed on which pump data are based: 3450 rpm
      Rated flow: 72 m³/h
      Rated head: 133 m
      Stages: 12
      Impeller reduc.: NONE
      Curve tolerance: ISO9906:2012 3B
      Model: B
      Valve: YES
      Materials 
      Pump: Stainless steel
      EN 1.4301
      AISI AISI 304
      Impeller: Stainless steel
      EN 1.4301
      AISI AISI 304
      Motor: Stainless steel
      DIN W.-Nr. 1.4301
      AISI 304
      Installation 
      Pump outlet: RP4
      Motor diameter: 6 inch
      Liquid 
      Pumped liquid: Water
      Maximum liquid temperature: 40 °C
      Selected liquid temperature: 20 °C
      Density: 998.2 kg/m³
      Electrical data 
      Motor type: FRANKLIN
      Applic. motor: GRUNDFOS
      Rated power - P2: 37 kW
      Power (P2) required by pump: 37 kW
      Mains frequency: 60 Hz
      Rated voltage: 3 x 380 V
      Service factor: 1.15
      Rated current: 95 A
      Cos phi - power factor: 82.5
      Start. method: direct-on-line
      Motor No: 82333121
      Others 
      Minimum efficiency index, MEI ≥: 0.60
      ErP status: EuP Standalone/Prod.
      Net weight: 169 kg
      Gross weight: 211 kg
      Shipping volume: 0.376 m³

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Accessories

      No results
      No results
      All suitable results 
       
      Batch actions:
      Table size:
      Sorting:
      Filter listReset

      Service Offerings

      Product no.:  98377187
      Name:  Commissioning
      Product no.:  98808473
      Name:  Inspection
      Loading... Loading
      Error calling service:
      details