Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

SP 60-18 - 14B03918

Please note that this is a discontinued product.
Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: SP 60-18
      Product No: 14B03918
      Technical 
      Pump speed on which pump data are based: 3450 rpm
      Rated flow: 72 m³/h
      Rated head: 201 m
      Stages: 18
      Curve tolerance: ISO 9906:2012 Grade 3B
      Model: A
      Valve: pump with built-in non-return valve
      Materials 
      Pump: Stainless steel
      Pump: DIN W.-Nr. 1.4301
      Pump: AISI 304
      Impeller: Stainless steel
      Impeller: DIN W.-Nr. 1.4301
      Impeller: AISI 304
      Motor: Stainless steel
      Motor: DIN W.-Nr. 1.4301
      Motor: AISI 304
      Installation 
      Pump outlet: RP4
      Motor diameter: 8 inch
      Liquid 
      Pumped liquid: Water
      Selected liquid temperature: 20 °C
      Density at selected liquid temperature: 998.2 kg/m³
      Electrical data 
      Motor type: FRANKLIN
      Applic. motor: NEMA
      Rated power - P2: 55 kW
      Mains frequency: 60 Hz
      Rated voltage: 3 x 575 V
      Start. method: direct-on-line
      Enclosure class (IEC 34-5): IP58
      Insulation class (IEC 85): F
      Built-in temp. transmitter: yes
      Motor No: 82393223
      Others 
      Net weight: 0 kg
      Gross weight: 0 kg
      Shipping volume: 0.29 m³

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Accessories

      No results
      No results
      All suitable results 
       
      Batch actions:
      Table size:
      Sorting:
      Filter listReset
      Loading... Loading
      Error calling service:
      details