Product name: | SP 60-14N |
Product No: | 14C16315 |
Technical | |
---|---|
Pump speed on which pump data are based: | 2900 rpm |
Rated flow: | 60 m³/h |
Rated head: | 111 m |
Stages: | 14 |
Curve tolerance: | ISO 9906:2012 Grade 3B |
Model: | A |
Valve: | pump with built-in non-return valve |
Materials | |
---|---|
Pump: | Stainless steel |
Pump: | DIN W.-Nr. 1.4401 |
Pump: | AISI 316 |
Impeller: | Stainless steel |
Impeller: | DIN W.-Nr. 1.4401 |
Impeller: | AISI 316 |
Installation | |
---|---|
Pump outlet: | RP4 |
Motor diameter: | 6 inch |
Electrical data | |
---|---|
Applic. motor: | NEMA |
Others | |
---|---|
Net weight: | 109 kg |
Gross weight: | 136 kg |
Shipping volume: | 0.23 m³ |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|