Product name: | SP 60-13N |
Product No: | 14D23913 |
Technical | |
---|---|
Pump speed on which pump data are based: | 3450 rpm |
Rated flow: | 72 m³/h |
Rated head: | 144 m |
Stages: | 13 |
Curve tolerance: | ISO 9906:2012 Grade 3B |
Model: | A |
Valve: | pump with built-in non-return valve |
Materials | |
---|---|
Pump: | Stainless steel |
Pump: | DIN W.-Nr. 1.4401 |
Pump: | AISI 316 |
Impeller: | Stainless steel |
Impeller: | DIN W.-Nr. 1.4401 |
Impeller: | AISI 316 |
Motor: | Stainless steel |
Motor: | DIN W.-Nr. 1.4571 |
Motor: | AISI 316 |
Installation | |
---|---|
Pump outlet: | RP3 |
Motor diameter: | 6 inch |
Liquid | |
---|---|
Pumped liquid: | Water |
Max liquid t at 0.15 m/sec: | 30 °C |
Selected liquid temperature: | 20 °C |
Density at selected liquid temperature: | 998.2 kg/m³ |
Electrical data | |
---|---|
Motor type: | FRANKLIN |
Applic. motor: | NEMA |
Rated power - P2: | 37 kW |
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 575 V |
Service factor: | 1.15 |
Rated current: | 61.6 A |
Rated speed: | 3450 rpm |
Start. method: | direct-on-line |
Enclosure class (IEC 34-5): | IP58 |
Insulation class (IEC 85): | F |
Built-in temp. transmitter: | yes |
Motor No: | 82393621 |
Others | |
---|---|
Net weight: | 0 kg |
Gross weight: | 0 kg |
Shipping volume: | 0.27 m³ |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|