Product name: | 230S250-9-BB |
Product No: | 15B736D9 |
EAN number: | 5700394517409 |
Technical | |
---|---|
Pump speed on which pump data are based: | 3450 rpm |
Rated flow: | 55 m³/h |
Rated head: | 110 m |
Actual impeller diameter: | 98.3 mm |
Stages: | 9 |
Impeller reduc.: | BB |
Shaft seal for motor: | SIC/SICNBR |
Curve tolerance: | ISO9906:2012 3B |
Model: | B |
Valve: | YES |
Motor version: | T40 |
Materials | |
---|---|
Pump: | Stainless steel |
Pump: | EN 1.4301 |
Pump: | AISI 304 |
Impeller: | Stainless steel |
Impeller: | EN 1.4301 |
Impeller: | AISI 304 |
Motor: | Stainless steel |
Motor: | DIN W.-Nr. 1.4301 |
Motor: | AISI 304 |
Installation | |
---|---|
Maximum ambient pressure: | 60 bar |
Pump outlet: | 3"NPT |
Motor diameter: | 6 inch |
Liquid | |
---|---|
Pumped liquid: | Water |
Maximum liquid temperature: | 40 °C |
Max liquid t at 0.15 m/sec: | 40 °C |
Selected liquid temperature: | 20 °C |
Density at selected liquid temperature: | 998.2 kg/m³ |
Electrical data | |
---|---|
Motor type: | MS6000 |
Applic. motor: | GRUNDFOS |
Rated power - P2: | 18.5 kW |
KVA code: | J |
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 440-460-480 V |
Service factor: | 1.15 |
Rated current: | 41.0-40.0-39.5 A |
Starting current: | 540-590-620 % |
Cos phi - power factor: | 0.85-0.83-0.80 |
Rated speed: | 3460-3480-3490 rpm |
Axial load max: | 27 kg |
Start. method: | direct-on-line |
Enclosure class (IEC 34-5): | IP68 |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Thermal protec: | external |
Built-in temp. transmitter: | yes |
Motor No: | 96166167 |
Cable number: | 96163476 |
Others | |
---|---|
DOE energy CL: | 0.92 |
ErP status: | EuP Standalone/Prod. |
Net weight: | 88.3 kg |
Gross weight: | 122 kg |
Shipping volume: | 0.264 m³ |
Sales region: | Namreg |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|