Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

230N600-19 - 15D69719

Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: 230N600-19
      Product No: 15D69719
      EAN number: 5700395912630
      Technical 
      Pump speed on which pump data are based: 3450 rpm
      Rated flow: 55 m³/h
      Rated head: 234 m
      Stages: 19
      Impeller reduc.: NONE
      Shaft seal for motor: SIC/SIC
      Curve tolerance: ISO9906:2012 3B
      Model: B
      Valve: YES
      Motor version: T45
      Materials 
      Pump: Stainless steel
      Pump: EN 1.4401
      Pump: AISI 316
      Impeller: Stainless steel
      Impeller: EN 1.4401
      Impeller: AISI 316
      Motor: Stainless steel
      Motor: DIN W.-Nr. 1.4401
      Installation 
      Pump outlet: 4"NPT
      Motor diameter: 8 inch
      Liquid 
      Pumped liquid: Water
      Maximum liquid temperature: 40 °C
      Max liquid t at 0.15 m/sec: 40 °C
      Max liquid t at 0.5 m/sec: 45 °C
      Selected liquid temperature: 20 °C
      Density at selected liquid temperature: 998.2 kg/m³
      Electrical data 
      Motor type: MMS8000
      Applic. motor: GRUNDFOS
      Rated power - P2: 45 kW
      Mains frequency: 60 Hz
      Rated voltage: 3 x 575 V
      Service factor: 1.15
      Axial load max: 5000 kg
      Start. method: direct-on-line
      Enclosure class (IEC 34-5): IP68
      Built-in temp. transmitter: no
      Motor No: 96742172
      Windings: PE2/PA
      Others 
      ErP status: EuP Standalone/Prod.
      Net weight: 232 kg
      Gross weight: 298 kg
      Shipping volume: 0.584 m³
      Sales region: Namreg

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Service Offerings

      Product no.:  98377187
      Name:  Commissioning SP
      Product no.:  98808473
      Name:  Inspection SP
      Loading... Loading
      Error calling service:
      details