Product name: | 230N600-18 |
Product No: | 15D70018 |
EAN number: | 5700391884955 |
Technical | |
---|---|
Pump speed on which pump data are based: | 3450 rpm |
Rated flow: | 55 m³/h |
Rated head: | 222 m |
Actual impeller diameter: | 98.3 mm |
Stages: | 18 |
Impeller reduc.: | NONE |
Curve tolerance: | ISO9906:2012 3B |
Model: | B |
Valve: | YES |
Materials | |
---|---|
Pump: | Stainless steel |
Pump: | EN 1.4401 |
Pump: | AISI 316 |
Impeller: | Stainless steel |
Impeller: | EN 1.4401 |
Impeller: | AISI 316 |
Installation | |
---|---|
Pump outlet: | 3"NPT |
Motor diameter: | 8 inch |
Liquid | |
---|---|
Pumped liquid: | Water |
Maximum liquid temperature: | 40 °C |
Selected liquid temperature: | 20 °C |
Density at selected liquid temperature: | 998.2 kg/m³ |
Electrical data | |
---|---|
Applic. motor: | GRUNDFOS |
Rated power - P2: | 45 kW |
Power (P2) required by pump: | 45 kW |
Start. method: | direct-on-line |
Others | |
---|---|
DOE energy CL: | 0.92 |
ErP status: | EuP Standalone/Prod. |
Net weight: | 52.4 kg |
Gross weight: | 103 kg |
Shipping volume: | 0.393 m³ |
Sales region: | Namreg |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|