Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

BM46-19-NE - 15DW3619

Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: BM46-19-NE
      Product No: 15DW3619
      EAN number: 5700391900396
      Technical 
      Rated flow: 55 m³/h
      Rated head: 234 m
      Stages: 19
      Curve tolerance: ISO9906:2012 3B
      Model: E
      Materials 
      Pump: Stainless steel
      Pump: DIN W.-Nr. 1.4401
      Pump: AISI 316
      Impeller: Stainless steel
      Impeller: DIN W.-Nr. 1.4401
      Impeller: AISI 316
      Motor: Stainless steel
      Motor: DIN W.-Nr. 1.4401
      Motor: AISI 316
      Sleeve: Stainless steel
      Sleeve: DIN W.-Nr. 1.4401
      Sleeve: AISI 316
      Rubber: E/FKM
      Installation 
      Maximum permissible inlet pressure: 50 bar
      Maximum permissible outlet pressure: 82 bar
      Flange standard: PJE
      Pipe connection: straight
      Pipe connection: 89 mm
      Liquid 
      Pumped liquid: Water
      Maximum liquid temperature: 40 °C
      Selected liquid temperature: 20 °C
      Density: 998.2 kg/m³
      Electrical data 
      Rated power - P2: 45 kW
      Mains frequency: 60 Hz
      Rated voltage: 3 x 460 V
      Service factor: 1.15
      Rated current: 92.5 A
      Start. method: direct-on-line
      Enclosure class (IEC 34-5): IP54
      Motor No: 96481247
      Others 
      Minimum efficiency index, MEI ≥: 0.40
      Net weight: 341 kg
      Gross weight: 433 kg
      Shipping volume: 1.54 m³

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Loading... Loading
      Error calling service:
      details