Product name: | MP 1 |
Product No: | 1A107703 |
EAN number: | 5700391633102 |
Materials | |
---|---|
Pump housing: | Stainless steel |
Pump housing: | DIN W.-Nr. 1.4401 |
Pump housing: | AISI 316 |
Impeller: | Stainless steel |
Impeller: | DIN W.-Nr. 1.4401 |
Impeller: | AISI 316 |
Installation | |
---|---|
Pump outlet: | 1/2" NPT |
Minimum borehole diameter: | 50 mm |
Maximum installation depth: | 90 m |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 0 .. 35 °C |
Selected liquid temperature: | 20 °C |
Density at selected liquid temperature: | 998.2 kg/m³ |
Electrical data | |
---|---|
Power input - P1: | 1300 W |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 220 V |
Rated current: | 10 A |
Enclosure class (IEC 34-5): | IP58 |
Insulation class (IEC 85): | F |
Thermal protec: | internal |
Length of cable: | 61 m |
Others | |
---|---|
Net weight: | 2.5 kg |
Gross weight: | 7.5 kg |
Shipping volume: | 0.01 m³ |
Sales region: | Amreg |
Motor liquid: | DEMINERALIZE |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|