Product name: | CR 16-30 A-F-A-BUBV |
Product No: | 33707203 |
EAN number: | 5700390444099 |
Technical | |
---|---|
Pump speed on which pump data are based: | 2900 rpm |
Rated flow: | 16 m³/h |
Rated head: | 34.4 m |
Stages: | 3 |
Impellers: | 3 |
Low NPSH: | No |
Code for shaft seal: | BUBV |
Pump No: | 33700003 |
Pump version: | A |
Model: | B |
Materials | |
---|---|
Base: | Cast iron |
Base: | EN-JL1030 |
Base: | 25 B |
Impeller: | Stainless steel |
Impeller: | EN 1.4301 |
Impeller: | AISI 304 |
Material code: | A |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Max pressure at stated temp: | 16 bar / 120 °C |
Type of connection: | DIN |
Size of inlet connection: | DN 50 |
Pressure rating for pipe connection: | PN 16 / PN 25 |
Flange size for motor: | F130 |
Connect code: | F |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -15 .. 120 °C |
Selected liquid temperature: | 20 °C |
Density at selected liquid temperature: | 998.2 kg/m³ |
Electrical data | |
---|---|
Motor type: | 100LB |
IE Efficiency class: | IE1 |
Rated power - P2: | 3 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 380-415 D V |
Rated current: | 6.25 A |
Starting current: | 780-850 % |
Cos phi - power factor: | 0.88-0.82 |
Rated speed: | 2880-2910 rpm |
Efficiency: | IE1 85% |
Motor efficiency at full load: | 85 % |
Motor efficiency at 3/4 load: | 87-86 % |
Motor efficiency at 1/2 load: | 86.5-85 % |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Motor No: | 85815810 |
Others | |
---|---|
Net weight: | 55 kg |
Gross weight: | 59 kg |
Shipping volume: | 0.1 m³ |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|