Product name: | CRE 30-30 |
Product No: | 34707303 |
EAN number: | 5700390506636 |
Technical | |
---|---|
Low NPSH: | No |
Materials | |
---|---|
Base: | Cast iron |
Base: | 0.6020 |
Base: | ASTM 25 B |
Impeller: | Stainless steel |
Impeller: | EN 1.4301 |
Impeller: | AISI 304 |
Installation | |
---|---|
Max pressure at stated temp: | 16 bar / 120 °C |
Type of connection: | DIN |
Size of inlet connection: | DN 65 |
Size of outlet connection: | DN 65 |
Pressure rating for pipe connection: | PN 16 / PN 25 |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 0 .. 90 °C |
Selected liquid temperature: | 20 °C |
Density at selected liquid temperature: | 998.2 kg/m³ |
Others | |
---|---|
Net weight: | 90 kg |
Gross weight: | 100 kg |
Shipping volume: | 0.196 m³ |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|