Product name: | SPK1-8/3 A-W-A-AUUV A-W-A-AUUV |
Product No: | 39CH5303 |
EAN number: | 5711493351603 |
Technical | |
---|---|
Pump speed on which pump data are based: | 2825 rpm |
Rated flow: | 1 m³/h |
Rated head: | 9.4 m |
Stages: | 8 |
Impellers: | 3 |
Primary shaft seal: | AUUV |
Pump version: | A |
Model: | E |
Drain holes: | Open drain hole |
Materials | |
---|---|
Pump head: | Cast iron |
Pump head: | EN-GJL-200 |
Pump head: | ASTM 25B |
Impeller: | Stainless steel |
Impeller: | DIN W.-Nr. 1.4301 |
Impeller: | AISI 304 |
Material code: | A |
Installation | |
---|---|
Pipe connection: | G 3/4 |
Flange size for motor: | FT75 |
Connect code: | W |
Liquid | |
---|---|
Liquid temperature range: | -10 .. 90 °C |
Electrical data | |
---|---|
Power (P2) required by pump: | 0.12 kW |
Others | |
---|---|
Minimum efficiency index, MEI ≥: | N/A |
Net weight: | 9.5 kg |
Gross weight: | 10.8 kg |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|