Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

SPK 2-8/8 A-W-I-AUUV - 39EH0308

Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: SPK 2-8/8 A-W-I-AUUV
      Product No: 39EH0308
      EAN number: 5700393835979
      Technical 
      Pump speed on which pump data are based: 2873 rpm
      Rated flow: 33.3 l/min
      Rated head: 24.3 m
      Stages: 8
      Impellers: 8
      Primary shaft seal: AUUV
      Curve tolerance: ISO9906:2012 3B
      Pump version: A
      Model: E
      Drain holes: Closed drain hole
      Materials 
      Pump head: Stainless steel
      Pump head: DIN W.-Nr. 1.4408
      Pump head: AISI 316LN
      Impeller: Stainless steel
      Impeller: DIN W.-Nr. 1.4301
      Impeller: AISI 304
      Material code: I
      Installation 
      Maximum ambient temperature: 40 °C
      Pipe connection: G 3/4
      Flange size for motor: FT85
      Connect code: W
      Liquid 
      Pumped liquid: Water
      Liquid temperature range: -10 .. 90 °C
      Selected liquid temperature: 20 °C
      Density: 998.2 kg/m³
      Electrical data 
      Motor type: 71A
      IE Efficiency class: IE3
      Rated power - P2: 0.37 kW
      Power (P2) required by pump: 0.37 kW
      Mains frequency: 50 Hz
      Rated voltage: 3 x 220-240D/380-415Y V
      Rated current: 1.74/1.00 A
      Starting current: 490-530 %
      Cos phi - power factor: 0.80-0.70
      Rated speed: 2850-2880 rpm
      Efficiency: IE3 73,8%
      Motor efficiency at full load: 73.8 %
      Motor efficiency at 3/4 load: 79.0 %
      Motor efficiency at 1/2 load: 75.5 %
      Number of poles: 2
      Enclosure class (IEC 34-5): 55 Dust/Jetting
      Insulation class (IEC 85): F
      Motor protec: NONE
      Motor No: 85805102
      Others 
      Minimum efficiency index, MEI ≥: N/A
      Net weight: 12.2 kg
      Gross weight: 13.5 kg

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Service Offerings

      Product no.:  99297640
      Name:  Standard service contract 1y
      Product no.:  99298033
      Name:  Standard service contract 2y
      Loading... Loading
      Error calling service:
      details