Product name: | SPK4-19/17 |
Product No: | 39GR2617 |
EAN number: | 5700391766633 |
Technical | |
---|---|
Stages: | 19 |
Curve tolerance: | ISO9906:2012 3B |
Materials | |
---|---|
Impeller: | DIN W.-Nr. 1.4301 |
Impeller: | AISI 304 |
Liquid | |
---|---|
Pumped liquid: | Water |
Maximum liquid temperature: | 90 °C |
Liquid temperature during operation: | 20 °C |
Density: | 998.2 kg/m³ |
Electrical data | |
---|---|
Motor type: | 80B |
Rated power - P2: | 1.1 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 200-220D/346-380Y V |
Rated current: | 4.85/2.80 A |
Starting current: | 640-700 % |
Cos phi - power factor: | 0.84-0.76 |
Rated speed: | 2820-2860 rpm |
Enclosure class (IEC 34-5): | 55 Dust/Jetting |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Thermal protec: | external |
Motor No: | 85902230 |
Others | |
---|---|
Minimum efficiency index, MEI ≥: | N/A |
Net weight: | 16.7 kg |
Gross weight: | 18 kg |
Shipping volume: | 0.05 m³ |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|