Product name: | SPK 8-9/1 A-W-A-AUUV |
Product No: | 39NR0601 |
EAN number: | 5700391774393 |
Technical | |
---|---|
Pump speed on which pump data are based: | 2830 rpm |
Rated flow: | 133 l/min |
Rated head: | 3.6 m |
Stages: | 9 |
Impellers: | 1 |
Primary shaft seal: | AUUV |
Curve tolerance: | ISO9906:2012 |
Pump version: | A |
Model: | D |
Materials | |
---|---|
Impeller: | Stainless steel |
Impeller: | DIN W.-Nr. 1.4301 |
Impeller: | AISI 304 |
Material code: | A |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Pipe connection: | G 1 1/4 |
Flange size for motor: | FT85 |
Connect code: | W |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -10 .. 90 °C |
Selected liquid temperature: | 20 °C |
Density at selected liquid temperature: | 998.2 kg/m³ |
Electrical data | |
---|---|
Motor type: | 71A |
Rated power - P2: | 0.25 kW |
Power (P2) required by pump: | 0.25 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 200-220 D/346-380 Y V |
Rated current: | 1.32/0.76 A |
Starting current: | 530-590 % |
Cos phi - power factor: | 0.82-0.77 |
Rated speed: | 2810-2850 rpm |
Efficiency: | 70% |
Motor efficiency at full load: | 70 % |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | 55 Dust/Jetting |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Motor No: | 85325501 |
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.16 |
Net weight: | 0 kg |
Gross weight: | 0 kg |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|