Product name: | SPK 1-11/11 A-W-A-AUUV |
Product No: | 3HA00411 |
EAN number: | 5700391819643 |
Technical | |
---|---|
Pump speed on which pump data are based: | 3447 rpm |
Rated flow: | 20 l/min |
Rated head: | 31.4 m |
Stages: | 11 |
Impellers: | 11 |
Primary shaft seal: | AUUV |
Pump version: | A |
Model: | E |
Materials | |
---|---|
Impeller: | Stainless steel |
Impeller: | DIN W.-Nr. 1.4301 |
Impeller: | AISI 304 |
Material code: | A |
Installation | |
---|---|
Pipe connection: | G 3/4 |
Flange size for motor: | F85 |
Connect code: | W |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -10 .. 90 °C |
Selected liquid temperature: | 20 °C |
Density at selected liquid temperature: | 998.2 kg/m³ |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|