Product name: | CRN 2-260/24 SF-P-G-E-AUUE |
Product No: | 40287226 |
EAN number: | 5700390595951 |
Technical | |
---|---|
Pump speed on which pump data are based: | 2900 rpm |
Rated flow: | 2.5 m³/h |
Rated head: | 164.1 m |
Stages: | 26 |
Impellers: | 24 |
Code for shaft seal: | AUUE |
Pump No: | 40280026 |
Pump version: | SF |
Model: | D |
Materials | |
---|---|
Pump housing: | Stainless steel |
Pump housing: | DIN W.-Nr. 1.4401 |
Pump housing: | AISI 316 |
Impeller: | Stainless steel |
Impeller: | DIN W.-Nr. 1.4401 |
Impeller: | AISI 316 |
Material code: | G |
Code for rubber: | E |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Max pressure at stated temp: | 45 bar / 105 °C |
Flange standard: | PJE |
Pipe connection: | 42,4 mm |
Flange size for motor: | F130 |
Connect code: | P |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -15 .. 105 °C |
Selected liquid temperature: | 20 °C |
Density at selected liquid temperature: | 998.2 kg/m³ |
Electrical data | |
---|---|
Motor type: | 112MB |
IE Efficiency class: | IE1 |
Rated power - P2: | 4 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 380-415 D V |
Rated current: | 8 A |
Starting current: | 870-950 % |
Cos phi - power factor: | 0.90-0.87 |
Rated speed: | 2900-2910 rpm |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | CONTACT |
Motor No: | 85900014 |
Others | |
---|---|
Net weight: | 51 kg |
Gross weight: | 55 kg |
Shipping volume: | 0.13 m³ |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|