Product name: | CRT 2-110/9 A-P-T-AUUE |
Product No: | 40950109 |
EAN number: | 5700394709736 |
Technical | |
---|---|
Pump speed on which pump data are based: | 2900 rpm |
Rated flow: | 2.5 m³/h |
Rated head: | 56.7 m |
Stages: | 11 |
Impellers: | 9 |
Primary shaft seal: | AUUE |
Pump version: | A |
Model: | D |
Materials | |
---|---|
Pump housing: | Titanium |
Pump housing: | ASTM B 265 |
Impeller: | Titanium |
Impeller: | ASTM B 265 |
Material code: | T |
Installation | |
---|---|
Max pressure at stated temp: | 16 bar / 120 °C |
Flange standard: | PJE |
Pipe connection: | 42,4 mm |
Flange size for motor: | F115 |
Connect code: | P |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -15 .. 120 °C |
Selected liquid temperature: | 20 °C |
Density at selected liquid temperature: | 998.2 kg/m³ |
Electrical data | |
---|---|
Power (P2) required by pump: | 1.1 kW |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|