Product name: | CRX 2-20 UX-P-X-E-AUUE |
Product No: | 40Z96226 |
EAN number: | 5700394767323 |
Technical | |
---|---|
Rated flow: | 3 m³/h |
Rated head: | 17.6 m |
Stages: | 2 |
Impellers: | 2 |
Low NPSH: | No |
Code for shaft seal: | AUUE |
Pump No: | 40Z96184 |
Pump version: | UX |
Model: | D |
Cooling: | ODP |
Materials | |
---|---|
Base: | Stainless steel |
Base: | EN 1.4301 |
Base: | AISI 304 |
Impeller: | Stainless steel |
Impeller: | EN 1.4301 |
Impeller: | AISI 304 |
Material code: | X |
Code for rubber: | E |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Max pressure at stated temp: | 16 bar / 90 °C |
Type of connection: | Victaulic |
Flange size for motor: | 56C |
Connect code: | P |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 0 .. 90 °C |
Selected liquid temperature: | 20 °C |
Density at selected liquid temperature: | 998.2 kg/m³ |
Electrical data | |
---|---|
Motor type: | Baldor, ODP |
Rated power - P2: | 0.37 kW |
KVA code: | H |
Mains frequency: | 60 Hz |
Rated voltage: | 1 x 115/208-230 V |
Service factor: | 1.25 |
Rated current: | 7.2/4-3.6 A |
Load current: | 8.2/4.5-4.1 A |
Cos phi - power factor: | 0.66 |
Rated speed: | 3450 rpm |
Motor efficiency at full load: | 66.0 % |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | 23 >12.5mm/Spraying |
Insulation class (IEC 85): | B |
Motor protec: | CONTACT |
Motor No: | 84Z00024 |
Others | |
---|---|
Gross weight: | 24 kg |
Shipping volume: | 0.1 m³ |
Sales region: | Namreg |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|