Product name: | Flange, threaded |
Product No: | 425245 |
EAN number: | 5700391153952 |
Materials | |
---|---|
Material: | Stainless steel |
Material: | DIN W.-Nr. 1.4401 |
Material: | AISI 316 |
Installation | |
---|---|
Flange standard: | DIN |
Pipework connection: | DN 40 / Rp 1 1/2 |
Pressure rating: | PN 16 |
Number of flanges: | 1 |
Number of gaskets: | 1 |
Number of nuts: | 4 |
Number of screws: | 4 |
Others | |
---|---|
Standard: | ISO 7005-1 |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|