Product name: | CRX 8-100 UX-P-X-E-AUUE |
Product No: | 42Z96158 |
EAN number: | 5700394555821 |
Technical | |
---|---|
Rated flow: | 12 m³/h |
Rated head: | 119 m |
Stages: | 10 |
Impellers: | 10 |
Low NPSH: | No |
Code for shaft seal: | AUUE |
Pump version: | UX |
Model: | B |
Materials | |
---|---|
Base: | Stainless steel |
Base: | EN 1.4301 |
Base: | AISI 304 |
Impeller: | Stainless steel |
Impeller: | EN 1.4301 |
Impeller: | AISI 304 |
Material code: | X |
Code for rubber: | E |
Installation | |
---|---|
Max pressure at stated temp: | 24.5 / 90 bar / °C |
Max pressure at stated temp: | 25 bar / 85 °C |
Type of connection: | Victaulic |
Connect code: | P |
Liquid | |
---|---|
Liquid temperature range: | 0 .. 90 °C |
Electrical data | |
---|---|
Power (P2) required by pump: | 5.5 kW |
Others | |
---|---|
Gross weight: | 38.6 kg |
Shipping volume: | 0.2 m³ |
Sales region: | Namreg |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|