Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

MTC2-100/2 A-W-A-AQQV - 43634402

Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: MTC2-100/2 A-W-A-AQQV
      Product No: 43634402
      EAN number: 5700395991031
      Price: 
      Technical 
      Rated flow: 50 l/min
      Rated head: 17.7 m
      Chambers: 10
      Impellers: 2
      Code for shaft seal: AQQV
      Curve tolerance: ISO9906:2012 3B
      Pump version: A
      Model: A
      Materials 
      Pump housing: Cast iron
      Pump housing: EN 1561 EN-GJL-200
      Pump housing: ASTM A48-25B
      Impeller: Stainless steel
      Impeller: EN 1.4301
      Impeller: AISI 304
      Material code: A
      Installation 
      Maximum ambient temperature: 40 °C
      Maximum operating pressure: 10 bar
      Max pressure at stated temp: 10 bar / 90 °C
      Type of connection: NPT
      Size of outlet connection: 3/4 inch
      Connect code: W
      Liquid 
      Pumped liquid: Water
      Liquid temperature range: -10 .. 90 °C
      Selected liquid temperature: 20 °C
      Density: 998.2 kg/m³
      Electrical data 
      Frame size: MG71B2-C
      Rated power - P2: 0.65 kW
      Mains frequency: 60 Hz
      Phases: 3
      Rated voltage: 208-230 YY/460 Y V
      Rated current: 2,8-2,6/1,3 A
      Maximum current consumption: 3,65-3,25/1,62 A
      Rated speed: 0 rpm
      Enclosure class (IEC 34-5): IP54
      Insulation class (IEC 85): F
      Built-in motor protection: NONE
      Others 
      Minimum efficiency index, MEI ≥: 0.7
      Net weight: 11.9 kg
      Gross weight: 11.9 kg

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Service Offerings

      Product no.:  99297640
      Name:  Standard service contract 1y
      Product no.:  99298033
      Name:  Standard service contract 2y
      Loading... Loading
      Error calling service:
      details